Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.790 |
| A dimension MM | 172.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ3171-1616S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Male barb |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.440 |
| Hose cut off factor MM | 87.400 |
| Hose size | -16 |
| Inside diameter IN | 0.650 |
| Inside diameter MM | 16.510 |
| Product material | Carbon steel |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789325433 |
