Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.210 |
| A dimension MM | 132.300 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3230-06-0810S |
| Compatible hose ID IN | 0.620 |
| Construction Style | Reusable |
| Drop dimension IN | 0.800 |
| Drop dimension MM | 20.30 |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.225 |
| End size 1 | -8 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.180 |
| Hose cut off factor MM | 80.700 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.500 |
| Product height in | 0.800 |
| Product height mm | 20.320 |
| Product length in | 5.210 |
| Product length mm | 132.334 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 3/4-16 UNF |