Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.740 |
| A dimension MM | 145.800 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ3363-01-1012S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.924 |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 |
| End Type 1 | Tube-O female short pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.720 |
| Hose cut off factor MM | 94.488 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 5.740 |
| Product length mm | 145.796 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628020657 |
![Hose Fittings FJ3363-01-1012S [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215878%2FID433457523960-0101_preview.jpg&w=1920&q=75)