Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.440 |
| A dimension MM | 87.400 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ3428-1616S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| End size 1 | -16 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.440 |
| Hose cut off factor MM | 87.376 |
| Hose size | -16 |
| Inside diameter IN | 0.650 |
| Inside diameter MM | 16.510 |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 3.440 |
| Product length mm | 87.376 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Seal material | Hydrogenated Nitrile (HNBR) |
