Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.220 |
| A dimension MM | 107.200 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3496-01-1010S |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 48.00 |
| End size 1 | -6 |
| End Type 1 | Male barb |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.670 |
| Hose cut off factor MM | 67.818 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 3.350 |
| Product height mm | 85.090 |
| Product length in | 4.220 |
| Product length mm | 107.188 |
| Product material | Carbon steel |
| Product width in | 0.740 |
| Product width mm | 18.796 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146014702 |
