Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.230 |
| A dimension MM | 82.100 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3496-04-0608S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 35.00 |
| End size 1 | -6 |
| End Type 1 | Male barb |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.690 |
| Hose cut off factor MM | 42.926 |
| Hose size | -8 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.874 |
| Product height in | 1.660 |
| Product height mm | 42.164 |
| Product length in | 3.230 |
| Product length mm | 82.042 |
| Product material | Carbon steel |
| Product width in | 0.622 |
| Product width mm | 15.799 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628020732 |
