Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.800 |
| A dimension MM | 121.900 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3511-1010S |
| Compatible hose ID IN | 0.620 |
| Construction Style | Reusable |
| Drop dimension IN | 2.560 |
| Drop dimension MM | 65.00 |
| End size 1 | -10 |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.141 |
| Hex size 1 MM | 29.000 |
| Hose cut off factor IN | 3.250 |
| Hose cut off factor MM | 82.500 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.500 |
| Product height in | 3.330 |
| Product height mm | 84.582 |
| Product length in | 5.000 |
| Product length mm | 127.000 |
| Product material | Carbon steel |
| Product width in | 1.130 |
| Product width mm | 28.702 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 1-14 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789295682 |
