Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.690 |
| A dimension MM | 93.700 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ3513-0606S |
| Compatible hose ID IN | 0.380 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End type 1 | Tube-O male long pilot |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.944 |
| Hex size 1 MM | 24.000 |
| Hex size 2 IN | 0.826 |
| Hex size 2 MM | 21.000 |
| Hose cut off factor IN | 2.160 |
| Hose cut off factor MM | 54.900 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.500 |
| Product height in | 1.080 |
| Product height mm | 27.432 |
| Product length in | 3.690 |
| Product length mm | 93.726 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146014665 |
