Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.490 |
| A dimension MM | 114.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.141 |
| Backup hex size MM | 29.000 |
| Brand | Danfoss |
| Catalog Item | FJ3513-1010S |
| Compatible hose ID IN | 0.620 |
| Construction Style | Reusable |
| End connection hex size IN | 1.141 |
| End connection hex size MM | 29.000 |
| End size 1 | -10 |
| End Type 1 | Tube-O male long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.940 |
| Hose cut off factor MM | 74.700 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.500 |
| Product height in | 1.300 |
| Product height mm | 33.020 |
| Product length in | 4.490 |
| Product length mm | 114.046 |
| Product material | Carbon steel |
| Product width in | 1.130 |
| Product width mm | 28.702 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146014641 |
