Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.500 |
| A dimension MM | 63.600 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.810 |
| Backup hex size MM | 20.600 |
| Brand | Danfoss |
| Catalog Item | FJ3514-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 55.00 |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 23.900 |
| End size 1 | -6 |
| End type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.980 |
| Hose cut off factor MM | 24.892 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product material | Carbon steel |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146014634 |
