Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.750 |
| A dimension MM | 69.900 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3514-0810S |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Construction Style | Reusable |
| Drop dimension IN | 2.170 |
| Drop dimension MM | 55.00 |
| End size 1 | -12 |
| End type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.400 |
| Hex size 2 IN | 0.870 |
| Hex size 2 MM | 22.225 |
| Hose cut off factor IN | 1.200 |
| Hose cut off factor MM | 30.500 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.300 |
| Product material | Carbon steel |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 3/4-16 UNF |