Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.690 |
| A dimension MM | 93.700 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.377 |
| Backup hex size MM | 35.000 |
| Brand | Danfoss |
| Catalog Item | FJ3514-1212S |
| Compatible hose ID IN | 0.750 |
| Construction Style | Reusable |
| Drop dimension IN | 3.780 |
| Drop dimension MM | 96.1 |
| End connection hex size IN | 1.377 |
| End connection hex size MM | 35.000 |
| End size 1 | -12 |
| End Type 1 | Tube-O male long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.110 |
| Hose cut off factor MM | 53.600 |
| Inside diameter IN | 0.4700 |
| Inside diameter MM | 11.9000 |
| Product height in | 4.280 |
| Product height mm | 108.712 |
| Product length in | 4.380 |
| Product length mm | 111.252 |
| Product material | Carbon steel |
| Product width in | 1.380 |
| Product width mm | 35.052 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 1 1/16-14 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146014597 |
