Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.720 |
| A dimension MM | 119.800 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3552-2432S |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | 1503 |
| Construction Style | Crimp |
| Drop dimension IN | 2.750 |
| Drop dimension MM | 69.80 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.800 |
| Hose cut off factor MM | 71.120 |
| Hose size | -32 |
| Inside diameter IN | 1.260 |
| Inside diameter MM | 32.004 |
| Product height in | 2.750 |
| Product height mm | 69.850 |
| Product length in | 4.831 |
| Product length mm | 122.700 |
| Product material | Carbon steel |
| Product width in | 2.370 |
| Product width mm | 60.198 |
