Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.610 |
| A dimension MM | 117.100 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3611-01-0808S |
| Compatible hose ID IN | 0.410 |
| Compatible hose ID MM | 10.414 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| Drop dimension IN | 2.170 |
| Drop dimension MM | 55.00 |
| End connection hex size IN | 0.813 |
| End connection hex size MM | 20.638 |
| End size 1 | -8 |
| End type 1 | Male o'ring pilot rigid long |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.070 |
| Hose cut off factor MM | 77.978 |
| Hose size | -8 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.874 |
| Product material | Carbon steel |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628020749 |
