Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.990 |
| A dimension MM | 152.100 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.496 |
| End connection hex size MM | 38.000 |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.496 |
| Hex size 1 MM | 38.000 |
| Hose cut off factor IN | 4.310 |
| Hose cut off factor MM | 109.500 |
| Inside diameter IN | 0.650 |
| Inside diameter MM | 16.400 |
| Product height in | 1.730 |
| Product height mm | 43.942 |
| Product length in | 5.990 |
| Product length mm | 152.146 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628020855 |
