Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.172 |
| A dimension MM | 29.769 |
| Angle shape | 180 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3804-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 50.80 |
| End size 1 | -6 |
| End type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.630 |
| Hex size 1 MM | 16.000 |
| Hose cut off factor IN | 1.230 |
| Hose cut off factor MM | 31.250 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product material | Carbon steel |
| Thread size 1 | 5/8-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628020879 |
