Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.620 |
| A dimension MM | 91.900 |
| Brand | Danfoss |
| Catalog Item | FJ3900-2020S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 2.500 |
| Drop dimension MM | 63.50 |
| End connection hex size IN | 1.875 |
| End connection hex size MM | 47.625 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.510 |
| Hose cut off factor MM | 63.800 |
| Hose size | -20 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.700 |
| Product height in | 3.160 |
| Product height mm | 80.264 |
| Product length in | 3.800 |
| Product length mm | 96.520 |
| Product material | Carbon steel |
| Product width in | 2.147 |
| Product width mm | 54.534 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 1 11/16-12 UN |
