Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.080 |
| A dimension MM | 78.300 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3914-03-1210S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| Drop dimension IN | 1.730 |
| Drop dimension MM | 44.0 |
| End connection hex size IN | 1.377 |
| End connection hex size MM | 35.000 |
| End size 1 | -12 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.530 |
| Hose cut off factor MM | 39.000 |
| Hose size | -10 |
| Inside diameter IN | 0.3700 |
| Inside diameter MM | 9.5000 |
| Product height in | 2.230 |
| Product height mm | 56.642 |
| Product length in | 3.760 |
| Product length mm | 95.504 |
| Product material | Carbon steel |
| Product width in | 1.380 |
| Product width mm | 35.052 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628020923 |
