Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.500 |
| A dimension MM | 63.600 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3914-04-0806S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| Drop dimension IN | 1.230 |
| Drop dimension MM | 31.20 |
| End size 1 | -8 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.984 |
| Hex size 1 MM | 25.000 |
| Hose cut off factor IN | 0.970 |
| Hose cut off factor MM | 24.860 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.500 |
| Product height in | 1.630 |
| Product height mm | 41.402 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628020930 |
