Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.520 |
| A dimension MM | 34.000 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3914-06-0406S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.250 |
| Drop dimension MM | 31.70 |
| End size 1 | -4 |
| End Type 1 | 5400 Coupling |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.990 |
| Hose cut off factor MM | 25.300 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.500 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 2.520 |
| Product length mm | 64.008 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Seal material | Hydrogenated Nitrile (HNBR) |