Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 60 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3979-1012S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | GH134 |
| Drop dimension IN | 1.530 |
| Drop dimension MM | 38.86 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.500 |
| Hose cut off factor MM | 38.100 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product material | Carbon steel |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628021012 |
