Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.040 |
| A dimension MM | 153.300 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ3980-0810S |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| Drop dimension IN | 4.000 |
| Drop dimension MM | 100.00 |
| End size 1 | -8 |
| End type 1 | A/C Compressor Pad |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.480 |
| Hose cut off factor MM | 113.792 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product material | Carbon steel |
| Seal material | Hydrogenated Nitrile (HNBR) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628021029 |
