Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.560 |
| A dimension MM | 141.300 |
| Angle shape | Straight |
| Backup hex size IN | 1.313 |
| Backup hex size MM | 33.337 |
| Brand | Danfoss |
| Catalog Item | FJ4894-04-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| End connection hex size IN | 1.310 |
| End connection hex size MM | 33.274 |
| End connection torque | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.800 |
| Hose cut off factor MM | 95.600 |
| Hose size | -12 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.192 |
| Product height in | 1.315 |
| Product height mm | 33.401 |
| Product length in | 5.560 |
| Product length mm | 141.224 |
| Product material | Carbon steel |
| Product width in | 1.315 |
| Product width mm | 33.401 |
| Thread size 1 | 1 1/16-14 UN |
