Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.720 |
| A dimension MM | 119.800 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.225 |
| Brand | Danfoss |
| Catalog Item | FJ4901-03-1010S |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Construction Style | Reusable |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.400 |
| End size 1 | -10 |
| End Type 1 | Male ORFS |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.200 |
| Hose cut off factor MM | 81.280 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 4.720 |
| Product length mm | 119.888 |
| Product material | Carbon steel |
| Thread size 1 | 7/8-18 |
