Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.593 |
| A dimension MM | 91.300 |
| Angle shape | Straight |
| Backup hex size IN | 0.620 |
| Backup hex size MM | 16.000 |
| Catalog Item | FJ4901-09-0606-503 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.620 |
| End size 1 | -6 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 2.463 |
| Hose cut off factor MM | 62.560 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.842 |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product length in | 3.873 |
| Product length mm | 98.374 |
| Product material | Carbon steel |
| Product width in | 0.620 |
| Series | FJ Series |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |
| Tube OD 1 IN | 0.350 |
| Tube OD 1 MM | 8.890 |