Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.250 |
| A dimension MM | 82.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ4902-02-0606S |
| Compatible hose ID IN | 0.380 |
| Construction Style | Crimp |
| End connection hex size IN | 0.629 |
| End connection hex size MM | 16.000 |
| End size 1 | -6 |
| End type 1 | Male o'ring pilot rigid short |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.210 |
| Hose cut off factor MM | 56.200 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.700 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 3.250 |
| Product length mm | 82.550 |
| Product material | Carbon steel |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Thread size 1 | 5/8-18 UNF |
