Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.440 |
| A dimension MM | 62.000 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ4903-01-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| Drop dimension IN | 1.650 |
| Drop dimension MM | 41.91 |
| End connection hex size IN | 0.630 |
| End connection hex size MM | 16.002 |
| End size 1 | -6 |
| End Type 1 | Tube-O male long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.400 |
| Hose cut off factor MM | 35.560 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.842 |
| Product height in | 1.930 |
| Product height mm | 49.022 |
| Product length in | 2.440 |
| Product length mm | 61.976 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Thread size 1 | 5/8-18 UNF |
