Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.750 |
| A dimension MM | 95.200 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ4904-03-1012S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.450 |
| Drop dimension MM | 62.2 |
| End size 1 | -10 |
| End type 1 | Male ORFS |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.980 |
| Hose cut off factor MM | 50.292 |
| Hose size | -12 |
| Inside diameter IN | 0.4800 |
| Inside diameter MM | 12.3000 |
| Product height in | 2.450 |
| Product height mm | 62.230 |
| Product length in | 3.750 |
| Product length mm | 95.250 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread size 1 | 7/8-18 |