Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.790 |
| A dimension MM | 70.800 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ4904-05-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| Drop dimension IN | 2.100 |
| Drop dimension MM | 53.3 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.100 |
| End size 1 | -12 |
| End type 1 | Male ORFS |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.650 |
| Hose cut off factor MM | 41.910 |
| Hose size | -8 |
| Inside diameter IN | 0.3400 |
| Inside diameter MM | 8.6000 |
| Product height in | 2.100 |
| Product height mm | 53.340 |
| Product length in | 2.790 |
| Product length mm | 70.866 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 3/4-18 |