Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.850 |
| A dimension MM | 72.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ4905-04-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Male o'ring pilot rigid short |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hose cut off factor IN | 1.820 |
| Hose cut off factor MM | 46.200 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.700 |
| Product height in | 0.860 |
| Product height mm | 21.844 |
| Product length in | 2.850 |
| Product length mm | 72.390 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 5/8-18 UNF |
![Hose Fittings FJ4905-05-1010S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215893%2FID433457576977-0101_preview.jpg&w=1920&q=75)