Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.720 |
| A dimension MM | 94.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ4905-08-0808S |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hose cut off factor IN | 2.580 |
| Hose cut off factor MM | 65.600 |
| Inside diameter IN | 0.340 |
| Inside diameter MM | 8.600 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 3.720 |
| Product length mm | 94.488 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Thread size 1 | 3/4-16 UNF |
![Hose Fittings FJ4905-05-1010S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215893%2FID433457576977-0101_preview.jpg&w=1920&q=75)