Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.660 |
| A dimension MM | 118.400 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.924 |
| Hex size 2 IN | 1.063 |
| Hex size 2 MM | 26.988 |
| Hose cut off factor IN | 2.900 |
| Hose cut off factor MM | 73.660 |
| Hose size | -12 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.300 |
| Product material | Carbon steel |
| Thread size 1 | 7/8-14 UNF |
![Hose Fittings FJ4905-05-1010S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215893%2FID433457576977-0101_preview.jpg&w=1920&q=75)