Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.270 |
| A dimension MM | 108.400 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ4906-05-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| End connection hex size IN | 1.062 |
| End connection hex size MM | 27.000 |
| End size 1 | -10 |
| End Type 1 | Tube-O female short pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.750 |
| Hose cut off factor MM | 69.800 |
| Inside diameter IN | 0.3700 |
| Inside diameter MM | 9.3000 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 4.270 |
| Product length mm | 108.458 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Thread size 1 | 7/8-14 UNF |
![Hose Fittings FJ4905-05-1010S [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215892%2FID433457579978-0101_preview.jpg&w=1920&q=75)