Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.190 |
| A dimension MM | 131.800 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ4906-06-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.430 |
| Hose cut off factor MM | 87.122 |
| Hose size | -12 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.300 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 5.190 |
| Product length mm | 131.826 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread size 1 | 1 1/16-14 UN |