Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.690 |
| A dimension MM | 68.400 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ4907-01-0606-551 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.250 |
| Drop dimension MM | 31.70 |
| End size 1 | -6 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.660 |
| Hose cut off factor MM | 42.100 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.700 |
| Product height in | 1.530 |
| Product height mm | 38.862 |
| Product length in | 2.690 |
| Product length mm | 68.326 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 5/8-18 UNF |