Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.790 |
| A dimension MM | 70.800 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ4907-03-0808S |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.620 |
| Drop dimension MM | 41.10 |
| End size 1 | -8 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hose cut off factor IN | 1.650 |
| Hose cut off factor MM | 41.900 |
| Inside diameter IN | 0.340 |
| Inside diameter MM | 8.600 |
| Product height in | 2.200 |
| Product height mm | 55.880 |
| Product length in | 3.220 |
| Product length mm | 81.788 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Thread size 1 | 3/4-16 UNF |
