Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.750 |
| A dimension MM | 95.300 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ4907-12-1012S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.950 |
| Drop dimension MM | 74.90 |
| End size 1 | -10 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.990 |
| Hose cut off factor MM | 50.500 |
| Hose size | -12 |
| Inside diameter IN | 0.490 |
| Inside diameter MM | 12.400 |
| Product height in | 3.340 |
| Product height mm | 84.836 |
| Product length in | 3.750 |
| Product length mm | 95.250 |
| Product material | Carbon steel |
| Product width in | 1.062 |
| Product width mm | 26.975 |
| Thread size 1 | 7/8-14 UNF |