Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.450 |
| A dimension MM | 87.630 |
| Angle shape | 90 Degree |
| Catalog Item | FJ4907-26-0606-503 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 1.540 |
| Drop dimension MM | 39.12 |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End size 1 | -6 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.420 |
| Hose cut off factor MM | 61.468 |
| Hose size | -6 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.842 |
| Product height in | 1.830 |
| Product height mm | 46.482 |
| Product length in | 3.450 |
| Product length mm | 87.630 |
| Product material | Carbon steel |
| Product width mm | 19.050 |
| Series | FJ Series |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |
| Tube OD 1 IN | 0.350 |
| Tube OD 1 MM | 8.890 |