Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.360 |
| A dimension MM | 136.100 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ4911-05-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Male o'ring pilot rigid short |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.220 |
| Hose cut off factor MM | 107.200 |
| Hose size | -8 |
| Inside diameter IN | 0.330 |
| Inside diameter MM | 8.400 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 5.360 |
| Product length mm | 136.144 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 3/4-18 |
