Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.700 |
| A dimension MM | 119.500 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ4914-02-1012S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | GH001 |
| Construction Style | Crimp |
| Drop dimension IN | 2.450 |
| Drop dimension MM | 62.20 |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.400 |
| End size 1 | -10 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.940 |
| Hose cut off factor MM | 74.676 |
| Hose size | -12 |
| Inside diameter IN | 0.490 |
| Inside diameter MM | 12.300 |
| Product height in | 2.840 |
| Product height mm | 72.136 |
| Product length in | 4.700 |
| Product length mm | 119.380 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread size 1 | 7/8-18 |