Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.740 |
| A dimension MM | 94.900 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ4917-02-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -8 |
| End type 1 | Tube-O F short pilot H side pt |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.600 |
| Hose cut off factor MM | 66.000 |
| Hose size | -8 |
| Inside diameter IN | 0.3400 |
| Inside diameter MM | 8.6000 |
| Product height in | 2.630 |
| Product height mm | 66.802 |
| Product length in | 3.740 |
| Product length mm | 94.996 |
| Product material | Carbon steel |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Service port thread size | M10X0.75 |
| Thread size 1 | 3/4-16 UNF |
