Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.850 |
| A dimension MM | 123.200 |
| Angle shape | Straight |
| Backup hex size IN | 1.250 |
| Backup hex size MM | 31.750 |
| Brand | Danfoss |
| Catalog Item | FJ4918-03-1212S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End size 1 | -12 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.090 |
| Hose cut off factor MM | 78.500 |
| Hose size | -12 |
| Inside diameter IN | 0.4900 |
| Inside diameter MM | 12.3000 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 4.850 |
| Product length mm | 123.190 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread size 1 | 1 1/16-14 UN |
