Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.730 |
| A dimension MM | 94.700 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.225 |
| Brand | Danfoss |
| Catalog Item | FJ4919-02-0808S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.400 |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.140 |
| Hose cut off factor MM | 54.356 |
| Hose size | -8 |
| Inside diameter IN | 0.340 |
| Inside diameter MM | 8.636 |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 3.730 |
| Product length mm | 94.742 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Service port thread size | M10X0.75 |
| Thread size 1 | 3/4-16 UNF |