Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.390 |
| A dimension MM | 111.500 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ4924-01-1010S |
| Compatible hose ID IN | 0.620 |
| Compatible hoses | GH134 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 50.8 |
| Dust cap pn if included | FF90193-01 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -10 |
| End Type 1 | Tube-O F short pilot L side pt |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.880 |
| Hose cut off factor MM | 73.200 |
| Inside diameter IN | 0.3700 |
| Inside diameter MM | 9.4000 |
| Product height in | 3.750 |
| Product height mm | 95.250 |
| Product length in | 4.390 |
| Product length mm | 111.506 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Service port thread size | M8X1 |
| Thread size 1 | 7/8-14 UNF |
