Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.780 |
| A dimension MM | 70.612 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ4982-0606S |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | Female inverted flare |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.292 |
| Hose cut off factor MM | 58.216 |
| Hose size | -6 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.350 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 2.780 |
| Product length mm | 70.612 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Thread size 1 | 5/8-18 UNF |