Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.860 |
| A dimension MM | 97.900 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ4985-0806S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 50.80 |
| End size 1 | -8 |
| End type 1 | Tube-O female short pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.330 |
| Hose cut off factor MM | 59.200 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.500 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 3.860 |
| Product length mm | 98.044 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread size 1 | 3/4-16 UNF |