Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.220 |
| A dimension MM | 107.188 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ4985-1010S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 1.890 |
| Drop dimension MM | 18.00 |
| End size 1 | -10 |
| End Type 1 | Tube-O female short pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.670 |
| Hose cut off factor MM | 67.800 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 2.330 |
| Product height mm | 59.182 |
| Product length in | 4.220 |
| Product length mm | 107.188 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Thread size 1 | 7/8-14 UNF |
