Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.740 |
| A dimension MM | 120.396 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ4985-1212S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 2.560 |
| Drop dimension MM | 65.00 |
| End size 1 | -12 |
| End Type 1 | Tube-O female short pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.160 |
| Hose cut off factor MM | 80.300 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.900 |
| Product height in | 3.130 |
| Product height mm | 79.502 |
| Product length in | 4.740 |
| Product length mm | 120.396 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread size 1 | 1 1/16-14 UN |