Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.790 |
| A dimension MM | 172.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FJ4986-1616S |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 22.200 |
| Construction Style | Reusable |
| End size 1 | -16 |
| End Type 1 | Hose splicer |
| Finish plating | Zinc plating |
| Hose size | -16 |
| Inside diameter IN | 0.650 |
| Inside diameter MM | 16.400 |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 6.790 |
| Product length mm | 172.466 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |