Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.350 |
| A dimension MM | 59.690 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FJ4988-1010S |
| Compatible hose ID IN | 0.620 |
| Construction Style | Crimp |
| Drop dimension IN | 2.571 |
| Drop dimension MM | 65.30 |
| End connection hex size IN | 0.984 |
| End connection hex size MM | 25.000 |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.465 |
| Hose cut off factor MM | 37.211 |
| Inside diameter IN | 0.440 |
| Inside diameter MM | 11.176 |
| Product height in | 3.410 |
| Product height mm | 86.614 |
| Product length in | 2.850 |
| Product length mm | 72.390 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread size 1 | 7/8-14 UNF |